封装信息
封装 | 引脚 TSSOP (PW) | 14 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 2,000 | LARGE T&R |
TPS2393 的特性
- Wide Input Supply Range: 20 V to 80 V
- Transient Rating to 100 V
- Programmable Current Limit
- Programmable Current Slew Rate
- Programmable UV/OV Thresholds/Hysteresis
- Debounced Insertion Detection Inputs
- Open-Drain Power Good (PG)\ Output
- Fault Timer to Eliminate Nuisance Trips
- Open-Drain Fault Output (FAULT)\
- Enable Input (EN)
- 14-Pin TSSOP package
- 44-Pin TSSOP Pacake for Creapage/Clearance
- APPLICATIONS
- 48-V Distributed Power Systems
- Central Office Switching
- Wireless Base Station
TPS2393 的说明
The TPS2392 and TPS2393 integrated circuits are hot swap power managers optimized for use in nominal 48-V systems. They operate with supply voltage ranges from 20-V to 80-V, and are rated to withstand spikes to 100 V. In conjunction with an external N-channel FET and sense resistor, they can be used to enable live insertion of plug-in cards and modules in powered systems. Each device provides load current slew rate control and peak magnitude limiting. Undervoltage and overvoltage shutdown thresholds are easily programmed via a three-resistor divider network. In addition, two active-low, debounced inputs provide plug-in insertion detection. A power good (PG)\ output enables downstream converters. The TPS2392 and TPS2393 also provide the basic hot swap functions of electrical isolation of faulty cards, filtered protection against nuisance overcurrent trips, and single-line fault reporting. The 44-pin part supports designs where telecomm creepage and clearance requirements must be followed.
The TPS2392 latches off in response to current faults, while the TPS2393 periodically retries the load in the event of a fault.