6-pin (YZP) package image

TPS22946YZPR 正在供货

具有可选电流限制 5.5V、0.15A、400mΩ 负载开关

正在供货 custom-reels 定制 可提供定制卷带
open-in-new 查看替代产品

定价

数量 价格
+

质量信息

等级 Catalog
RoHS
REACH
引脚镀层/焊球材料 SNAGCU
MSL 等级/回流焊峰值温度 Level-1-260C-UNLIM
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 DSBGA (YZP) | 6
工作温度范围 (°C) -40 to 85
包装数量 | 包装 3,000 | LARGE T&R

TPS22946 的特性

  • Ultralow Quiescent Current 1 µA (Typical)
    at VIN = 1.8 V
  • Input Voltage Range: 1.62 V to 5.5 V
  • Low ON-Resistance
    • rON = 300 mΩ at VIN = 5.5 V
    • rON = 400 mΩ at VIN = 3.3 V
    • rON = 500 mΩ at VIN = 2.5 V
    • rON = 600 mΩ at VIN = 1.8 V
  • Selectable Minimum Current Limit:
    155 mA, 70 mA, or 30 mA
  • Integrated Inrush Current Time-out (8 ms)
  • Shutdown Current: < 1 µA
  • Thermal Shutdown
  • Fault Blanking
  • Auto Restart
  • Overcurrent Condition Time-out (Automatic
    Disable for Permanent Overcurrent)
  • 1.8-V Compatible Control Input
  • ESD Performance Tested Per JESD 22
    • 6000-V Human-Body Model
      (A114-B, Class II)
  • Tiny DSGBA Package 1.4 mm × 0.9 mm (YZP)

TPS22946 的说明

The TPS22946 is an ultralow power load switch that provides protection to systems and loads in high-current conditions. The device contains a 300-mΩ current-limited P-channel MOSFET that can operate over an input voltage range of 1.62 V to 5.5 V. The switch is controlled by an on/off input (ON), which can interface directly with low-voltage control signals. The TPS22946 includes thermal shutdown protection that prevents damage to the device when a continuous over-current condition causes excessive heating by turning off the switch.

When the switch current reaches the maximum limit, the TPS22946 operates in a constant-current mode to prohibit excessive currents from causing damage. The current limit can be selected using the CL input: a high CL input sets the current limit to 155 mA, a low CL input sets the current limit to 70 mA, and a floating CL input sets the current limit to 30 mA.

If the constant current condition persists after 10 ms, the switch is turned off and the fault signal pin (OC) is pulled low. The TPS22946 has an auto-restart feature which turns the switch on again after 70 ms if the ON pin is still active. If the TPS22946 remains in an over-current condition for 5 seconds, the device shuts off until it is turned on again by setting the ON control signal off and then on.

If the device is used to protect an LDO, the inrush current required by the LDO at startup can, in some cases, exceed the current limit and initiate a blanking (current limiting) condition. The TPS22946 provides allowance for this scenario during startup of the LDO by temporarily increasing the current limit to 435 mA for 8 ms after the load switch is enabled.

The TPS22946 is available in space-saving 6-pin DSBGA (YZP) package. The device is characterized for operation over the free-air temperature range of –40°C to 85°C.

定价

数量 价格
+

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息