主页 电源管理 LED 驱动器 照明 LED 驱动器

LM3409HV

正在供货

用于高功率 LED 驱动器的 75V PFET 降压控制器

产品详情

Topology Buck Vin (min) (V) 6 Vin (max) (V) 75 Vout (max) (V) 75 Vout (min) (V) 1.24 Iout (max) (A) 5 Iq (typ) (mA) 2 Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
Topology Buck Vin (min) (V) 6 Vin (max) (V) 75 Vout (max) (V) 75 Vout (min) (V) 1.24 Iout (max) (A) 5 Iq (typ) (mA) 2 Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • LM3409-Q1 and LM3409HV-Q1 are Automotive Grade Products: AEC-Q100 Grade 1 Qualified
  • 2-Ω, 1-A Peak MOSFET Gate Drive
  • VIN Range: 6 V to 42 V (LM3409, LM3409-Q1)
  • VIN Range: 6 V to 75 V (LM3409HV, LM3409HV-Q1)
  • Differential, High-Side Current Sense
  • Cycle-by-Cycle Current Limit
  • No Control Loop Compensation Required
  • 10,000:1 PWM Dimming Range
  • 250:1 Analog Dimming Range
  • Supports All-Ceramic Output Capacitors and Capacitor-less Outputs
  • Low-Power Shutdown and Thermal Shutdown
  • Thermally Enhanced 10-Pin, HVSSOP Package
  • LM3409-Q1 and LM3409HV-Q1 are Automotive Grade Products: AEC-Q100 Grade 1 Qualified
  • 2-Ω, 1-A Peak MOSFET Gate Drive
  • VIN Range: 6 V to 42 V (LM3409, LM3409-Q1)
  • VIN Range: 6 V to 75 V (LM3409HV, LM3409HV-Q1)
  • Differential, High-Side Current Sense
  • Cycle-by-Cycle Current Limit
  • No Control Loop Compensation Required
  • 10,000:1 PWM Dimming Range
  • 250:1 Analog Dimming Range
  • Supports All-Ceramic Output Capacitors and Capacitor-less Outputs
  • Low-Power Shutdown and Thermal Shutdown
  • Thermally Enhanced 10-Pin, HVSSOP Package

The LM3409, LM3409-Q1, LM3409HV, and LM3409HV-Q1 are P-channel MOSFET (PFET) controllersfor step-down (buck) current regulators. They offer wide input voltage range, high-sidedifferential current sense with low adjustable threshold voltage and fast output enable/disablefunction and a thermally enhanced 10-pin, HVSSOP package. These features combine to make the LM3409 family of devices ideal for use as constant current sources for driving LEDs where forward currentsup to 5 A are easily achievable.

The LM3409 devices use constant off-time (COFT) control to regulate an accurate constantcurrent without the need for external control loop compensation. Analog and PWM dimming are easy toimplement and result in a highly linear dimming range with excellent achievable contrast ratios. Programmable UVLO, low-power shutdown, and thermal shutdown complete the feature set.

For all available packages, see the orderable addendum at the end of the data sheet.

The LM3409, LM3409-Q1, LM3409HV, and LM3409HV-Q1 are P-channel MOSFET (PFET) controllersfor step-down (buck) current regulators. They offer wide input voltage range, high-sidedifferential current sense with low adjustable threshold voltage and fast output enable/disablefunction and a thermally enhanced 10-pin, HVSSOP package. These features combine to make the LM3409 family of devices ideal for use as constant current sources for driving LEDs where forward currentsup to 5 A are easily achievable.

The LM3409 devices use constant off-time (COFT) control to regulate an accurate constantcurrent without the need for external control loop compensation. Analog and PWM dimming are easy toimplement and result in a highly linear dimming range with excellent achievable contrast ratios. Programmable UVLO, low-power shutdown, and thermal shutdown complete the feature set.

For all available packages, see the orderable addendum at the end of the data sheet.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS92515AHV-Q1 正在供货 具有集成 NFET 的 65V 汽车类 2A 分流 PWM 可调光 LED 驱动器 This product is an integrated NFET controlled off-time buck LED driver with power-up output current calibration. It supports input voltage up to 65 V.
TPS92515HV 正在供货 具有集成 NFET、高侧电流检测和分流 PWM 调光功能的 65V 2A LED 驱动器 This product is an integrated NFET controlled off-time buck LED driver. It supports output current up to 2 A. Input voltage up to 65 V.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
类型 标题 下载最新的英语版本 日期
* 数据表 LM3409, -Q1, LM3409HV, -Q1 P-FET Buck Controller for High-Power LED Drivers 数据表 (Rev. L) PDF | HTML 2016年 5月 23日
应用手册 AN-1656 Design Challenges of Switching LED Drivers (Rev. A) 2013年 5月 3日
用户指南 AN-2150 LM3450A Evaluation Board (Rev. B) 2013年 5月 3日
EVM 用户指南 AN-1953 LM3409HV Evaluation Board (Rev. D) 2013年 5月 1日
用户指南 AN-1954 LM3409 Demonstration Board (Rev. D) 2013年 5月 1日
应用手册 AN-1982 Small, Wide Input Voltage Range LM2842 Keeps LEDs Cool (Rev. A) 2013年 4月 23日
用户指南 LM3409HV MR16 Buck-Boost Reference Design User Guide 2012年 1月 27日
应用手册 Application Note 1954 LM3409 Demonstration Board (cn) 2009年 11月 20日
应用手册 Application Note 1953 LM3409HV Evaluation Board (cn) 2009年 11月 20日
应用手册 Application Note 1656 Design Challenges of Switching LED Drivers (cn) 最新英语版本 (Rev.A) 2007年 10月 18日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM3409HVEVAL — LM3409HV 高电压 LED 降压控制器评估板

This evaluation board showcases the LM3409HV PFET controller for a buck current regulator. It is designed to drive 12 LEDs (VO = 42V) at a maximum average LED current (ILED = 1.5A) from a DC input voltage (VIN = 48V). The switching frequency (fSW = 400 kHz) is targeted for the nominal operating (...)

用户指南: PDF
TI.com 上无现货
评估板

TPS2372-3EVM-757 — 适用于照明应用的 TPS2372-3 IEEE802.3bt 3 类 PoE PD 评估模块

TPS2372-3EVM-757 评估模块包含 TPS2372 的设计和基准电路,后者是一款适用于高功率 PoE PD 照明应用的 IEEE802.3bt 3 类 PoE PD 控制器。
用户指南: PDF
TI.com 上无现货
评估板

TPS2372-4EVM-006 — 适用于 IEEE802.3bt PoE PD 应用的 TPS2372-4EVM 评估模块

The TPS2372 evaluation module (TPS2372-4EVM-006) contains evaluation and reference circuitry for the TPS2372, which is a IEEE802.3bt PoE PD controller suitable for high power PoE PD applications such as LED lighting and modules.

In need of an IEEE802.3bt-ready PSE controller? Check out the TPS23880.
用户指南: PDF
TI.com 上无现货
仿真模型

LM3409 TINA-TI Transient Reference Design

SNVM421.TSC (580 KB) - TINA-TI Reference Design
仿真模型

LM3409 TINA-TI Transient Spice Model

SNVM420.ZIP (14 KB) - TINA-TI Spice Model
仿真模型

LM3409-Q1 PSpice Transient Model

SNVM350.ZIP (69 KB) - PSpice Model
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIDA-01463 — 支持 IEEE802.3bt 以太网供电 (PoE) 的互联 LED 照明参考设计

此以太网供电 (PoE) 参考设计可通过一条以太网电缆向互联 LED 照明镇流器传输电力和数据。此参考设计采用了 TI 的 TPS2372-4 PoE 供电设备 (PD) 接口、LM3409 降压控制器、LM5165 降压转换器、TPS62740 降压转换器、TM4C1292NCPDT 微控制器 (MCU)、TPD4E05U06-Q1 ESD 保护器件和 DP83822I 以太网 PHY 为 LED 灯提供电源,在连接到网络的情况下通过远程方式控制 LED 灯的亮度和调光参数。
设计指南: PDF
原理图: PDF
封装 引脚 下载
HVSSOP (DGQ) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频