ISO1640DWR

正在供货

具有双向时钟且 EMC 性能优异的双向热插拔 I2C 隔离器 | DW | 16 | -40 to 125

正在供货 可提供定制卷带
等同于: ISO1640DWR.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
open-in-new 查看替代产品
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-2-260C-1 YEAR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 SOIC (DW) | 16
工作温度范围 (°C) -40 to 125
包装数量 | 包装 2,000 | LARGE T&R

ISO1640 的特性

  • Robust Isolated Bidirectional, I2C Compatible, Communication
    • ISO1640: Bidirectional SDA and SCL communication
    • ISO1641: Bidirectional SDA and unidirectional SCL communication
    • ISO1642/3/4: Bidirectional SDA and SCL communication with either 2 or 3 unidirectional GPIO channels
    • Hot-Swappable SDA and SCL
  • Bidirectional data transfer up to 1.7 MHz Operation
  • Up to 3 additional unidirectional isolated GPIO channels supporting 50 Mbps speed
  • Robust isolation barrier with enhanced EMC:
    • >100-year projected lifetime at 450 VRMS working voltage (D-8) and 1500 VRMS working voltage (DW-16)
    • Up to 5000 VRMS isolation rating per UL1577
    • Up to 10 kV reinforced surge capability
    • ±100 kV/µs typical CMTI
    • ±8 kV IEC-ESD 61000-4-2 contact discharge protection across isolation barrier
    • Same side ±8 kV IEC-ESD unpowered contact discharge on SCL2 and SDA2 (Side 2)
  • Supply range: 3 V to 5.5 V (Side 1) and 2.25 V to 5.5 V (Side 2)
  • Open-drain outputs with 3.5-mA (Side 1) and 50-mA (Side 2) current-sink capability
  • Max capacitive load: 80 pF (Side 1) and 400 pF (Side 2)
  • 16-SOIC (DW-16) and 8-SOIC (D-8) Package Options
  • –40°C to +125°C Operating Temperature
  • Safety-Related Certifications (planned):
    • UL 1577 Component Recognition Program
    • DIN VDE V 0884-11
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB4943.1-2011 certifications

ISO1640 的说明

The ISO1640, ISO1641, ISO1642, ISO1643 and ISO1644 (ISO164x) device s are hot swappable, low-power, bidirectional isolator s that are compatible with I2C interfaces. The ISO164x supports UL 1577 isolation ratings of 5000 VRMS in the 16-DW package, and 3000 VRMS in the 8-D package. Each I2C isolation channel in this low emissions device has a logic input and open drain output separated by a double capacitive silicon dioxide (SiO2) insulation barrier. The ISO1642 and ISO1643 intregrates 2 unidirectional CMOS isolation channels, while the ISO1644 intregrates 3 unidirectional CMOS isolation channels which can be used for static GPIO isolation or to isolate a Serial Peripheral Interface (SPI) bus. This family includes basic and reinforced insulation devices certified by VDE, UL, CSA, TUV and CQC. The ISO1640/2/3/4 have two isolated bidirectional channels for clock and data lines and the ISO1641 has a bidirectional data and a unidirectional clock channel. The ISO164x family integrates logic required to support bidirectional channels, providing a much simpler design and smaller footprint when compared to optocoupler-based solutions.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息