SLLA683 July   2026 ISO6021 , ISO6041 , ISO6420 , ISO6420-Q1 , ISO6421 , ISO6421-Q1 , ISO6431 , ISO6431-Q1 , ISO6440 , ISO6440-Q1 , ISO6441 , ISO6441-Q1 , ISO6442 , ISO6442-Q1 , ISO6462 , ISO6463

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2 Narrow Body Package Comparisons for 3.7mm and 4mm Creepage and Clearance Packages
    1. 2.1 Two Channel Devices in Narrow Body Package Comparisons
    2. 2.2 3, 4, and 6 Channel Devices in Narrow Body Package Comparisons
  6. 3 Wide Body Package Comparisons for 8mm Creepage and Clearance
    1. 3.1 2 Channel Devices in Wide Body Package Comparisons
    2. 3.2 3, 4, and 6 Channel Devices in Wide Body Package Comparisons
  7. 4Summary
  8. 5References
Application Note

Maintain Isolation Ratings in Half the Size with DFB and DFP Digital Isolator Packaging