ZHCSJB4D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Each digital input and IO has an optional weak pull down to prevent the pin from floating. Pull downs are not enabled during HW shutdown.
| REGISTER BIT | DESCRIPTION | BIT VALUE | STATE |
|---|---|---|---|
| DIN_PD[0] | Weak pull down for SBCLK. | | Disabled (default) |
| Enabled | ||
| DIN_PD[1] | Weak pull down for FSYNC. | | Disabled (default) |
| Enabled | ||
| DIN_PD[2] | Weak pull down for SDIN. | | Disabled (default) |
| Enabled | ||
| DIN_PD[3] | Weak pull down for SDOUT. | | Disabled (default) |
| Enabled | ||
| DIN_PD[4] | Weak pull down forAD0. | | Disabled (default) |
| Enabled | ||
| DIN_PD[5] | Weak pull down for AD1. | | Disabled(default) |
| Enabled | ||
| DIN_PD[7] | Weak pull down for GPIO. | | Disabled |
| Enabled (default) |