ZHCSJB4D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Sets device's mode of operation and power down of IV sense blocks.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PDM_I2S_MODE | LDG_MODE_ONLY | Reserved | Reserved | ISNS_PD | VSNS_PD | MODE[1:0] | |
| RW-0h | RW-0h | RW-0h | RW-0h | RW-1h | RW-1h | RW-2h | |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | PDM_I2S_MODE | RW | 0h | PDM I2S mode 0b = PDM_I2S mode disabled 1b = PDM_I2S mode enabled |
| 6 | LDG_MODE_ONLY | RW | 0h | Only Load Diagnostics mode, self clearing bit 0b = Only Load diagnostics mode disabled 1b = Only Load diagnostics mode enabled |
| 5 | Reserved | RW | 0h | Reserved |
| 4 | Reserved | RW | 0h | Reserved |
| 3 | ISNS_PD | RW | 1h | Current sense power down. 0b = Current sense active 1b = Current sense is powered down |
| 2 | VSNS_PD | RW | 1h | Voltage sense power down. 0b = voltage sense is active 1b = Voltage sense is powered down |
| 1-0 | MODE[1:0] | RW | 2h | Device operational mode. 00b = Active 01b = Mute 10b = Software Shutdown 11b = Load Diagnostics followed by device ACTIVE |