ZHCSJB4D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Live interrupt readback.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | Reserved | INT_LIVE1[5] | INT_LIVE1[4] | INT_LIVE1[3] | INT_LIVE1[2] | INT_LIVE1[1] | INT_LIVE1[0] |
| R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | Reserved | R | 0h | Reserved |
| 6 | Reserved | R | 0h | Reserved |
| 5 | INT_LIVE1[5] | R | 0h | Reserved |
| 4 | INT_LIVE1[4] | R | 0h | Reserved |
| 3 | INT_LIVE1[3] | R | 0h | Reserved |
| 2 | INT_LIVE1[2] | R | 0h | Reserved |
| 1 | INT_LIVE1[1] | R | 0h | Brownout Protection Active flag 0b = No interrupt 1b = Interrupt |
| 0 | INT_LIVE1[0] | R | 0h | Interrupt due to VBAT brown out detected flag. 0b = No interrupt 1b = Interrupt |