ZHCSJB4D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Tone Generator
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TG1_EN[1:0] | TG1_PINEN[1:0] | Reserved | |||||
| RW-0h | RW-0h | R-0h | |||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | TG1_EN[1:0] | RW | 0h | Tone Generator 1 is 00b = Disabled or pin triggered 01b = Enabled - play tone 10b = audio level enabled 11b = reserved |
| 5-4 | TG1_PINEN[1:0] | RW | 0h | Tone pin trigger 00b = Disabled 01b = SDIN 10b = GPIO 11b = AD1 |
| 3-0 | Reserved | R | 0h | Reserved |