ZHCSJB4D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Live interrupt readback.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INT_LIVE0[7] | INT_LIVE0[6] | INT_LIVE0[5] | INT_LIVE0[4] | INT_LIVE0[3] | INT_LIVE0[2] | INT_LIVE0[1] | INT_LIVE0[0] |
| R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | INT_LIVE0[7] | R | 0h | Interrupt due to limiter mute. 0b = No interrupt 1b = Interrupt |
| 6 | INT_LIVE0[6] | R | 0h | Interrupt due to limiter infinite hold. 0b = No interrupt 1b = Interrupt |
| 5 | INT_LIVE0[5] | R | 0h | Interrupt due to limiter max attenuation. 0b = No interrupt 1b = Interrupt |
| 4 | INT_LIVE0[4] | R | 0h | Interrupt due to VBAT below limiter inflection point. 0b = No interrupt 1b = Interrupt |
| 3 | INT_LIVE0[3] | R | 0h | Interrupt due to limiter active. 0b = No interrupt 1b = Interrupt |
| 2 | INT_LIVE0[2] | R | 0h | Interrupt due to TDM clock error. 0b = No interrupt 1b = Interrupt |
| 1 | INT_LIVE0[1] | R | 0h | Interrupt due to over current error. 0b = No interrupt 1b = Interrupt |
| 0 | INT_LIVE0[0] | R | 0h | Interrupt due to over temp error. 0b = No interrupt 1b = Interrupt |