ZHCSJB4D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Sets enables of input pin weak pull down.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DIN_PD[7] | Reserved | DIN_PD[5] | DIN_PD[4] | DIN_PD[3] | DIN_PD[2] | DIN_PD[1] | DIN_PD[0] |
| RW-0h | RW-1h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | DIN_PD[7] | RW | 0h | Weak pull down for SBCLK2 0b = Disabled 1b = Enabled |
| 6 | Reserved | RW | 1h | Reserved |
| 5 | DIN_PD[5] | RW | 0h | Weak pull down for SPII2CZ_MISO 0b = Disabled 1b = Enabled |
| 4 | DIN_PD[4] | RW | 0h | Weak pull down for ADDR_SPICLK 0b = Disabled 1b = Enabled |
| 3 | DIN_PD[3] | RW | 0h | Weak pull down for SDOUT 0b = Disabled 1b = Enabled |
| 2 | DIN_PD[2] | RW | 0h | Weak pull down for SDIN. 0b = Disabled 1b = Enabled |
| 1 | DIN_PD[1] | RW | 0h | Weak pull down for FSYNC. 0b = Disabled 1b = Enabled |
| 0 | DIN_PD[0] | RW | 0h | Weak pull down for SBCLK. 0b = Disabled 1b = Enabled |