ZHCSJB4D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Latched interrupt readback.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INT_LTCH2[7] | INT_LTCH2[6] | INT_LTCH2[5] | INT_LTCH2[4] | INT_LTCH2[3] | INT_LTCH2[2] | INT_LTCH2[1] | INT_LTCH2[0] |
| R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | INT_LTCH2[7] | R | 0h | Interrupt due to DAC MOD clock error (cleared using CLR_INTP_LTCH) 0b = No interrupt 1b = Interrupt |
| 6 | INT_LTCH2[6] | R | 0h | Interrupt due to Boost Clock error (cleared using CLR_INTP_LTCH) 0b = No interrupt 1b = Interrupt |
| 5 | INT_LTCH2[5] | R | 0h | Interrupt due to VBAT_POR (cleared using CLR_INTP_LTCH) 0b = No interrupt 1b = Interrupt |
| 4 | INT_LTCH2[4] | R | 0h | Interrupt due to PLL LOCK (cleared using CLR_INTP_LTCH) 0b = No interrupt 1b = Interrupt |
| 3 | INT_LTCH2[3] | R | 0h | Interrupt due to DC DETECT (cleared using CLR_INTP_LTCH) 0b = No interrupt 1b = Interrupt |
| 2 | INT_LTCH2[2] | R | 0h | Interrupt due to BOOST OV Clamp (cleared using CLR_INTP_LTCH) 0b = No interrupt 1b = Interrupt |
| 1 | INT_LTCH2[1] | R | 0h | Interrupt due to CP PG(cleared using CLR_INTP_LTCH) 0b = No interrupt 1b = Interrupt |
| 0 | INT_LTCH2[0] | R | 0h | Interrupt due to DEVICE POWER UP(cleared using CLR_INTP_LTCH) 0b = No interrupt 1b = Interrupt |