ZHCSJ34F December 2015 – May 2019 TDA2HG , TDA2SG , TDA2SX
PRODUCTION DATA.
NOTE
For more information, see the General-Purpose Interface section of the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| GPIO 1 | |||
| gpio1_0 | General-Purpose Input | I | AD17 |
| gpio1_1 | General-Purpose Input | I | AC17 |
| gpio1_2 | General-Purpose Input | I | AB16 |
| gpio1_3 | General-Purpose Input | I | AC16 |
| gpio1_4 | General-Purpose Input/Output | IO | D15 |
| gpio1_5 | General-Purpose Input/Output | IO | A17 |
| gpio1_6 | General-Purpose Input/Output | IO | M6 |
| gpio1_7 | General-Purpose Input/Output | IO | M2 |
| gpio1_8 | General-Purpose Input/Output | IO | L5 |
| gpio1_9 | General-Purpose Input/Output | IO | M1 |
| gpio1_10 | General-Purpose Input/Output | IO | L6 |
| gpio1_11 | General-Purpose Input/Output | IO | L4 |
| gpio1_12 | General-Purpose Input/Output | IO | L3 |
| gpio1_13 | General-Purpose Input/Output | IO | L2 |
| gpio1_14 | General-Purpose Input/Output | IO | G20 |
| gpio1_15 | General-Purpose Input/Output | IO | G19 |
| gpio1_16 | General-Purpose Input/Output | IO | D27 |
| gpio1_17 | General-Purpose Input/Output | IO | C28 |
| gpio1_18 | General-Purpose Input/Output | IO | H1 |
| gpio1_19 | General-Purpose Input/Output | IO | J3 |
| gpio1_20 | General-Purpose Input/Output | IO | H2 |
| gpio1_21 | General-Purpose Input/Output | IO | H3 |
| gpio1_22 | General-Purpose Input/Output | IO | AC8 |
| gpio1_23 | General-Purpose Input/Output | IO | AD6 |
| gpio1_24 | General-Purpose Input/Output | IO | AB8 |
| gpio1_25 | General-Purpose Input/Output | IO | AB5 |
| gpio1_26 | General-Purpose Input/Output | IO | P6 |
| gpio1_27 | General-Purpose Input/Output | IO | R9 |
| gpio1_28 | General-Purpose Input/Output | IO | R5 |
| gpio1_29 | General-Purpose Input/Output | IO | P5 |
| gpio1_30 | General-Purpose Input/Output | IO | N7 |
| gpio1_31 | General-Purpose Input/Output | IO | R4 |
| GPIO 2 | |||
| gpio2_0 | General-Purpose Input/Output | IO | N9 |
| gpio2_1 | General-Purpose Input/Output | IO | P9 |
| gpio2_2 | General-Purpose Input/Output | IO | P4 |
| gpio2_3 | General-Purpose Input/Output | IO | R3 |
| gpio2_4 | General-Purpose Input/Output | IO | T2 |
| gpio2_5 | General-Purpose Input/Output | IO | U2 |
| gpio2_6 | General-Purpose Input/Output | IO | U1 |
| gpio2_7 | General-Purpose Input/Output | IO | P3 |
| gpio2_8 | General-Purpose Input/Output | IO | R2 |
| gpio2_9 | General-Purpose Input/Output | IO | K7 |
| gpio2_10 | General-Purpose Input/Output | IO | M7 |
| gpio2_11 | General-Purpose Input/Output | IO | J5 |
| gpio2_12 | General-Purpose Input/Output | IO | K6 |
| gpio2_13 | General-Purpose Input/Output | IO | J7 |
| gpio2_14 | General-Purpose Input/Output | IO | J4 |
| gpio2_15 | General-Purpose Input/Output | IO | J6 |
| gpio2_16 | General-Purpose Input/Output | IO | H4 |
| gpio2_17 | General-Purpose Input/Output | IO | H5 |
| gpio2_18 | General-Purpose Input/Output | IO | H6 |
| gpio2_19 | General-Purpose Input/Output | IO | T1 |
| gpio2_20 | General-Purpose Input/Output | IO | P2 |
| gpio2_21 | General-Purpose Input/Output | IO | P1 |
| gpio2_22 | General-Purpose Input/Output | IO | P7 |
| gpio2_23 | General-Purpose Input/Output | IO | N1 |
| gpio2_24 | General-Purpose Input/Output | IO | M5 |
| gpio2_25 | General-Purpose Input/Output | IO | M3 |
| gpio2_26 | General-Purpose Input/Output | IO | N6 |
| gpio2_27 | General-Purpose Input/Output | IO | M4 |
| gpio2_28 | General-Purpose Input/Output | IO | N2 |
| gpio2_29 | General-Purpose Input/Output | IO | B17 |
| gpio2_30 | General-Purpose Input/Output | IO | AG8 |
| gpio2_31 | General-Purpose Input/Output | IO | AH7 |
| GPIO 3 | |||
| gpio3_0 | General-Purpose Input/Output | IO | AD9 |
| gpio3_1 | General-Purpose Input/Output | IO | AF9 |
| gpio3_2 | General-Purpose Input/Output | IO | AE9 |
| gpio3_3 | General-Purpose Input/Output | IO | AF8 |
| gpio3_4 | General-Purpose Input/Output | IO | AE8 |
| gpio3_5 | General-Purpose Input/Output | IO | AD8 |
| gpio3_6 | General-Purpose Input/Output | IO | AG7 |
| gpio3_7 | General-Purpose Input/Output | IO | AH6 |
| gpio3_8 | General-Purpose Input/Output | IO | AH3 |
| gpio3_9 | General-Purpose Input/Output | IO | AH5 |
| gpio3_10 | General-Purpose Input/Output | IO | AG6 |
| gpio3_11 | General-Purpose Input/Output | IO | AH4 |
| gpio3_12 | General-Purpose Input/Output | IO | AG4 |
| gpio3_13 | General-Purpose Input/Output | IO | AG2 |
| gpio3_14 | General-Purpose Input/Output | IO | AG3 |
| gpio3_15 | General-Purpose Input/Output | IO | AG5 |
| gpio3_16 | General-Purpose Input/Output | IO | AF2 |
| gpio3_17 | General-Purpose Input/Output | IO | AF6 |
| gpio3_18 | General-Purpose Input/Output | IO | AF3 |
| gpio3_19 | General-Purpose Input/Output | IO | AF4 |
| gpio3_20 | General-Purpose Input/Output | IO | AF1 |
| gpio3_21 | General-Purpose Input/Output | IO | AE3 |
| gpio3_22 | General-Purpose Input/Output | IO | AE5 |
| gpio3_23 | General-Purpose Input/Output | IO | AE1 |
| gpio3_24 | General-Purpose Input/Output | IO | AE2 |
| gpio3_25 | General-Purpose Input/Output | IO | AE6 |
| gpio3_26 | General-Purpose Input/Output | IO | AD2 |
| gpio3_27 | General-Purpose Input/Output | IO | AD3 |
| gpio3_28 | General-Purpose Input/Output | IO | E1 |
| gpio3_29 | General-Purpose Input/Output | IO | G2 |
| gpio3_30 | General-Purpose Input/Output | IO | H7 |
| gpio3_31 | General-Purpose Input/Output | IO | G1 |
| GPIO 4 | |||
| gpio4_0 | General-Purpose Input/Output | IO | G6 |
| gpio4_1 | General-Purpose Input/Output | IO | F2 |
| gpio4_2 | General-Purpose Input/Output | IO | F3 |
| gpio4_3 | General-Purpose Input/Output | IO | D1 |
| gpio4_4 | General-Purpose Input/Output | IO | E2 |
| gpio4_5 | General-Purpose Input/Output | IO | D2 |
| gpio4_6 | General-Purpose Input/Output | IO | F4 |
| gpio4_7 | General-Purpose Input/Output | IO | C1 |
| gpio4_8 | General-Purpose Input/Output | IO | E4 |
| gpio4_9 | General-Purpose Input/Output | IO | F5 |
| gpio4_10 | General-Purpose Input/Output | IO | E6 |
| gpio4_11 | General-Purpose Input/Output | IO | D3 |
| gpio4_12 | General-Purpose Input/Output | IO | F6 |
| gpio4_13 | General-Purpose Input/Output | IO | D5 |
| gpio4_14 | General-Purpose Input/Output | IO | C2 |
| gpio4_15 | General-Purpose Input/Output | IO | C3 |
| gpio4_16 | General-Purpose Input/Output | IO | C4 |
| gpio4_17 | General-Purpose Input/Output | IO | A12 |
| gpio4_18 | General-Purpose Input/Output | IO | E14 |
| gpio4_19 | General-Purpose Input/Output | IO | D11 |
| gpio4_20 | General-Purpose Input/Output | IO | B10 |
| gpio4_21 | General-Purpose Input/Output | IO | B11 |
| gpio4_22 | General-Purpose Input/Output | IO | C11 |
| gpio4_23 | General-Purpose Input/Output | IO | E11 |
| gpio4_24 | General-Purpose Input/Output | IO | B2 |
| gpio4_25 | General-Purpose Input/Output | IO | D6 |
| gpio4_26 | General-Purpose Input/Output | IO | C5 |
| gpio4_27 | General-Purpose Input/Output | IO | A3 |
| gpio4_28 | General-Purpose Input/Output | IO | B3 |
| gpio4_29 | General-Purpose Input/Output | IO | B4 |
| gpio4_30 | General-Purpose Input/Output | IO | B5 |
| gpio4_31 | General-Purpose Input/Output | IO | A4 |
| GPIO 5 | |||
| gpio5_0 | General-Purpose Input/Output | IO | B14 |
| gpio5_1 | General-Purpose Input/Output | IO | J14 |
| gpio5_2 | General-Purpose Input/Output | IO | G12 |
| gpio5_3 | General-Purpose Input/Output | IO | F12 |
| gpio5_4 | General-Purpose Input/Output | IO | G13 |
| gpio5_5 | General-Purpose Input/Output | IO | J11 |
| gpio5_6 | General-Purpose Input/Output | IO | E12 |
| gpio5_7 | General-Purpose Input/Output | IO | F13 |
| gpio5_8 | General-Purpose Input/Output | IO | C12 |
| gpio5_9 | General-Purpose Input/Output | IO | D12 |
| gpio5_10 | General-Purpose Input/Output | IO | B12 |
| gpio5_11 | General-Purpose Input/Output | IO | A11 |
| gpio5_12 | General-Purpose Input/Output | IO | B13 |
| gpio5_13 | General-Purpose Input/Output | IO | B18 |
| gpio5_14 | General-Purpose Input/Output | IO | F15 |
| gpio5_15 | General-Purpose Input/Output | IO | V1 |
| gpio5_16 | General-Purpose Input/Output | IO | U4 |
| gpio5_17 | General-Purpose Input/Output | IO | U3 |
| gpio5_18 | General-Purpose Input/Output | IO | V2 |
| gpio5_19 | General-Purpose Input/Output | IO | Y1 |
| gpio5_20 | General-Purpose Input/Output | IO | W9 |
| gpio5_21 | General-Purpose Input/Output | IO | V9 |
| gpio5_22 | General-Purpose Input/Output | IO | V7 |
| gpio5_23 | General-Purpose Input/Output | IO | U7 |
| gpio5_24 | General-Purpose Input/Output | IO | V6 |
| gpio5_25 | General-Purpose Input/Output | IO | U6 |
| gpio5_26 | General-Purpose Input/Output | IO | U5 |
| gpio5_27 | General-Purpose Input/Output | IO | V5 |
| gpio5_28 | General-Purpose Input/Output | IO | V4 |
| gpio5_29 | General-Purpose Input/Output | IO | V3 |
| gpio5_30 | General-Purpose Input/Output | IO | Y2 |
| gpio5_31 | General-Purpose Input/Output | IO | W2 |
| GPIO 6 | |||
| gpio6_4 | General-Purpose Input/Output | IO | A13 |
| gpio6_5 | General-Purpose Input/Output | IO | G14 |
| gpio6_6 | General-Purpose Input/Output | IO | F14 |
| gpio6_7 | General-Purpose Input/Output | IO | B16 |
| gpio6_8 | General-Purpose Input/Output | IO | C15 |
| gpio6_9 | General-Purpose Input/Output | IO | A16 |
| gpio6_10 | General-Purpose Input/Output | IO | AC5 |
| gpio6_11 | General-Purpose Input/Output | IO | AB4 |
| gpio6_12 | General-Purpose Input/Output | IO | AB10 |
| gpio6_13 | General-Purpose Input/Output | IO | AC10 |
| gpio6_14 | General-Purpose Input/Output | IO | E21 |
| gpio6_15 | General-Purpose Input/Output | IO | F20 |
| gpio6_16 | General-Purpose Input/Output | IO | F21 |
| gpio6_17 | General-Purpose Input/Output | IO | D18 |
| gpio6_18 | General-Purpose Input/Output | IO | E17 |
| gpio6_19 | General-Purpose Input/Output | IO | B26 |
| gpio6_20 | General-Purpose Input/Output | IO | C23 |
| gpio6_21 | General-Purpose Input/Output | IO | W6 |
| gpio6_22 | General-Purpose Input/Output | IO | Y6 |
| gpio6_23 | General-Purpose Input/Output | IO | AA6 |
| gpio6_24 | General-Purpose Input/Output | IO | Y4 |
| gpio6_25 | General-Purpose Input/Output | IO | AA5 |
| gpio6_26 | General-Purpose Input/Output | IO | Y3 |
| gpio6_27 | General-Purpose Input/Output | IO | W7 |
| gpio6_28 | General-Purpose Input/Output | IO | Y9 |
| gpio6_29 | General-Purpose Input/Output | IO | AD4 |
| gpio6_30 | General-Purpose Input/Output | IO | AC4 |
| gpio6_31 | General-Purpose Input/Output | IO | AC7 |
| GPIO 7 | |||
| gpio7_0 | General-Purpose Input/Output | IO | AC6 |
| gpio7_1 | General-Purpose Input/Output | IO | AC9 |
| gpio7_2 | General-Purpose Input/Output | IO | AC3 |
| gpio7_3 | General-Purpose Input/Output | IO | R6 |
| gpio7_4 | General-Purpose Input/Output | IO | T9 |
| gpio7_5 | General-Purpose Input/Output | IO | T6 |
| gpio7_6 | General-Purpose Input/Output | IO | T7 |
| gpio7_7 | General-Purpose Input/Output | IO | A25 |
| gpio7_8 | General-Purpose Input/Output | IO | F16 |
| gpio7_9 | General-Purpose Input/Output | IO | B25 |
| gpio7_10 | General-Purpose Input/Output | IO | A24 |
| gpio7_11 | General-Purpose Input/Output | IO | A22 |
| gpio7_12 | General-Purpose Input/Output | IO | B21 |
| gpio7_13 | General-Purpose Input/Output | IO | B20 |
| gpio7_14 | General-Purpose Input/Output | IO | A26 |
| gpio7_15 | General-Purpose Input/Output | IO | B22 |
| gpio7_16 | General-Purpose Input/Output | IO | G17 |
| gpio7_17 | General-Purpose Input/Output | IO | B24 |
| gpio7_18 | General-Purpose Input/Output | IO | L1 |
| gpio7_19 | General-Purpose Input/Output | IO | K2 |
| gpio7_22 | General-Purpose Input/Output | IO | B27 |
| gpio7_23 | General-Purpose Input/Output | IO | C26 |
| gpio7_24 | General-Purpose Input/Output | IO | E25 |
| gpio7_25 | General-Purpose Input/Output | IO | C27 |
| gpio7_26 | General-Purpose Input/Output | IO | D28 |
| gpio7_27 | General-Purpose Input/Output | IO | D26 |
| gpio7_28 | General-Purpose Input/Output | IO | J1 |
| gpio7_29 | General-Purpose Input/Output | IO | J2 |
| gpio7_30 | General-Purpose Input/Output | IO | D14 |
| gpio7_31 | General-Purpose Input/Output | IO | C14 |
| GPIO 8 | |||
| gpio8_0 | General-Purpose Input/Output | IO | F11 |
| gpio8_1 | General-Purpose Input/Output | IO | G10 |
| gpio8_2 | General-Purpose Input/Output | IO | F10 |
| gpio8_3 | General-Purpose Input/Output | IO | G11 |
| gpio8_4 | General-Purpose Input/Output | IO | E9 |
| gpio8_5 | General-Purpose Input/Output | IO | F9 |
| gpio8_6 | General-Purpose Input/Output | IO | F8 |
| gpio8_7 | General-Purpose Input/Output | IO | E7 |
| gpio8_8 | General-Purpose Input/Output | IO | E8 |
| gpio8_9 | General-Purpose Input/Output | IO | D9 |
| gpio8_10 | General-Purpose Input/Output | IO | D7 |
| gpio8_11 | General-Purpose Input/Output | IO | D8 |
| gpio8_12 | General-Purpose Input/Output | IO | A5 |
| gpio8_13 | General-Purpose Input/Output | IO | C6 |
| gpio8_14 | General-Purpose Input/Output | IO | C8 |
| gpio8_15 | General-Purpose Input/Output | IO | C7 |
| gpio8_16 | General-Purpose Input/Output | IO | B7 |
| gpio8_17 | General-Purpose Input/Output | IO | B8 |
| gpio8_18 | General-Purpose Input/Output | IO | A7 |
| gpio8_19 | General-Purpose Input/Output | IO | A8 |
| gpio8_20 | General-Purpose Input/Output | IO | C9 |
| gpio8_21 | General-Purpose Input/Output | IO | A9 |
| gpio8_22 | General-Purpose Input/Output | IO | B9 |
| gpio8_23 | General-Purpose Input/Output | IO | A10 |
| gpio8_27 | General-Purpose Input | I | D23 |
| gpio8_28 | General-Purpose Input/Output | IO | F19 |
| gpio8_29 | General-Purpose Input/Output | IO | E18 |
| gpio8_30(1) | General-Purpose Input/Output | IO | G21 |
| gpio8_31(1) | General-Purpose Input/Output | IO | D24 |