ZHCSJ34F December 2015 – May 2019 TDA2HG , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
| NO. | PARAMETER | DESCRIPTION | SPEED | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| 1 | tc(RX_CLK) | Cycle time, miin_rxclk | 10 Mbps | 400 | ns | |
| 100 Mbps | 40 | ns | ||||
| 2 | tw(RX_CLKH) | Pulse duration, miin_rxclk high | 10 Mbps | 140 | 260 | ns |
| 100 Mbps | 14 | 26 | ns | |||
| 3 | tw(RX_CLKL) | Pulse duration, miin_rxclk low | 10 Mbps | 140 | 260 | ns |
| 100 Mbps | 14 | 26 | ns | |||
| 4 | tt(RX_CLK) | Transition time, miin_rxclk | 10 Mbps | 3 | ns | |
| 100 Mbps | 3 | ns |
Figure 7-45 Clock Timing (GMAC Receive) - MIIn operation Table 7-68 and Figure 7-46 present timing requirements for MIIn in transmit operation.