ZHCSIK3A July 2018 – January 2025 TPS650861
PRODUCTION DATA
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|
| Bit Name | LDOA2_ PWRFLT | SWA1_ PWRFLT | BUCK6_ PWRFLT | BUCK5_ PWRFLT | BUCK4_ PWRFLT | BUCK3_ PWRFLT | BUCK2_ PWRFLT | BUCK1_ PWRFLT |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | LDOA2_PWRFLT | R | 0 | This fields indicates that LDOA2 has lost its regulation. 0: No Fault. 1: Power fault has occurred. The host to write 1 to clear. |
| 6 | SWA1_PWRFLT | R | 0 | This fields indicates that SWA1 has lost its regulation. 0: No Fault. 1: Power fault has occurred. The host to write 1 to clear. |
| 5 | BUCK6_PWRFLT | R | 0 | This fields indicates that BUCK6 has lost its regulation. 0: No Fault. 1: Power fault has occurred. The host to write 1 to clear. |
| 4 | BUCK5_PWRFLT | R | 0 | This fields indicates that BUCK5 has lost its regulation. 0: No Fault. 1: Power fault has occurred. The host to write 1 to clear. |
| 3 | BUCK4_PWRFLT | R | 0 | This fields indicates that BUCK4 has lost its regulation. 0: No Fault. 1: Power fault has occurred. The host to write 1 to clear. |
| 2 | BUCK3_PWRFLT | R | 0 | This fields indicates that BUCK3 has lost its regulation. 0: No Fault. 1: Power fault has occurred. The host to write 1 to clear. |
| 1 | BUCK2_PWRFLT | R | 0 | This fields indicates that BUCK2 has lost its regulation. 0: No Fault. 1: Power fault has occurred. The host to write 1 to clear. |
| 0 | BUCK1_PWRFLT | R | 0 | This fields indicates that BUCK1 has lost its regulation. 0: No Fault. 1: Power fault has occurred. The host to write 1 to clear. |