ZHCSIK3A July 2018 – January 2025 TPS650861
PRODUCTION DATA
The PMIC requires decoupling caps on the supply pins. Follow the values for recommended capacitance on these supplies given in Section 5. The controllers, converter, LDOs, and some other features can be adjusted to meet specific application needs. Section 7.2.2 describes how to design and adjust the external components to achieve desired performance.