ZHCSIK3A July 2018 – January 2025 TPS650861
PRODUCTION DATA
Asserted when overcurrent condition is detected from a LSD FET.
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|
| Bit Name | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | BUCK6 _OC | BUCK2 _OC | BUCK1 _OC |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Access | R | R | R | R | R | R/W | R/W | R/W |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 2 | BUCK6_OC | R/W | 0 | BUCK6 LSD FET overcurrent has been detected. 0: Not asserted. 1: Asserted. The host to write 1 to clear. |
| 1 | BUCK2_OC | R/W | 0 | BUCK2 LSD FET overcurrent has been detected. 0: Not asserted. 1: Asserted. The host to write 1 to clear. |
| 0 | BUCK1_OC | R/W | 0 | BUCK1 LSD FET overcurrent has been detected. 0: Not asserted. 1: Asserted. The host to write 1 to clear. |