ZHCSIK3A July 2018 – January 2025 TPS650861
PRODUCTION DATA
Asserted when an internal temperature sensor detects rise of die temperature above the CRITICAL temperature threshold (TCRIT). There are 5 temperature sensors across the die.
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|
| Bit Name | RESERVED | RESERVED | RESERVED | DIE_CRIT | VTT_CRIT | TOP-RIGHT _CRIT | TOP-LEFT _CRIT | BOTTOM-RIGHT _CRIT |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Access | R | R | R | R/W | R/W | R/W | R/W | R/W |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 4 | DIE_CRIT | R/W | 0 | Temperature of rest of die has exceeded TCRIT. 0: Not asserted. 1: Asserted. The host to write 1 to clear. |
| 3 | VTT_CRIT | R/W | 0 | Temperature of VTT LDO has exceeded TCRIT. 0: Not asserted. 1: Asserted. The host to write 1 to clear. |
| 2 | TOP-RIGHT_CRIT | R/W | 0 | Temperature of die Top-Right has exceeded TCRIT. Top-Right corner of die from top view given pin1 is in Top-Left corner. 0: Not asserted. 1: Asserted. The host to write 1 to clear. |
| 1 | TOP-LEFT_CRIT | R/W | 0 | Temperature of die Top-Left has exceeded TCRIT.Top-Left corner of die from top view given pin1 is in Top-Left corner. 0: Not asserted. 1: Asserted. The host to write 1 to clear. |
| 0 | BOTTOM-RIGHT_CRIT | R/W | 0 | Temperature of die Bottom-Right has exceeded TCRIT. Bottom-Right corner of die from top view given pin1 is in Top-Left corner. 0: Not asserted. 1: Asserted. The host to write 1 to clear. |