ZHCSGE5A June 2017 – April 2020 ADC12DJ3200
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VDD | Supply Voltage Range | VA19, Analog 1.9V supply(2) | 1.8 | 1.9 | 2.0 | V |
| VA11, Analog 1.1V supply(2) | 1.05 | 1.1 | 1.15 | V | ||
| VD11, Digital 1.1V supply(3) | 1.05 | 1.1 | 1.15 | V | ||
| VCMI | Input common mode voltage | INA+, INA–, INB+, INB–(2) | -50 | 0 | 100 | mV |
| CLK+, CLK–, SYSREF+, SYSREF–(2)(4) | 0.0 | 0.3 | 0.55 | V | ||
| TMSTP+, TMSTP–(2)(5) | 0.0 | 0.3 | 0.55 | V | ||
| VID | Input voltage, peak-to-peak differential | CLK+ to CLK–, SYSREF+ to SYSREF–, TMSTP+ to TMSTP– | 0.4 | 1.0 | 2.0 | VPP-DIFF |
| INA+ to INA–, INB+ to INB– | 1.0(6) | VPP-DIFF | ||||
| VIH | High level input voltage | CALTRIG, NCOA0, NCOA1, NCOB0, NCOB1, PD, SCLK, SCS, SDI, SYNCSE(2) | 0.7 | V | ||
| VIL | Low level input voltage | CALTRIG, NCOA0, NCOA1, NCOB0, NCOB1, PD, SCLK, SCS, SDI, SYNCSE(2) | 0.45 | V | ||
| IC_TD | Temperature diode input current | TDIODE+ to TDIODE– | 100 | µA | ||
| CL | BG max load capacitance | 50 | pF | |||
| IO | BG max output current | 100 | µA | |||
| DC | Input clock duty cycle | 30 | 50 | 70 | % | |
| TA | Operating free-air temperature | -40 | 85 | ºC | ||
| Tj | Operating junction temperature | 105(1)(7) | ºC | |||