ZHCSGE5A June 2017 – April 2020 ADC12DJ3200
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NCO_RDIV[15:8] | |||||||
| R/W-0000 0000 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NCO_RDIV[7:0] | |||||||
| R/W-0000 0000 | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | NCO_RDIV | R/W | 0x0000h | Sometimes the 32-bit NCO frequency word does not provide the desired frequency step size and can only approximate the desired frequency. This condition results in a frequency error. Use this register to eliminate the frequency error. This register is used for all configuration presets; see the Rational NCO Frequency Setting Mode section. |