ZHCSGE5A June 2017 – April 2020 ADC12DJ3200
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CHIP_TYPE | ||||||
| R-0000 | R-0011 | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R | 0000 | RESERVED |
| 3-0 | CHIP_TYPE | R | 0011 | Always returns 0x3, indicating that the device is a high-speed ADC. |