ZHCSGE5A June 2017 – April 2020 ADC12DJ3200
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| B4_TIME_90 | |||||||
| R/W | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | B4_TIME_90 | R/W | Undefined | Time adjustment for bank 4 (applied when the ADC is configured for –90° clock phase). After reset, the factory-trimmed value can be read and adjusted as required. |