ZHCSGE5A June 2017 – April 2020 ADC12DJ3200
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OVR_T0 | |||||||
| R/W-1111 0010 | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | OVR_T0 | R/W | 1111 0010 | Overrange threshold 0. This parameter defines the absolute sample level that causes control bit 0 to be set. The detection level in dBFS (peak) is:
20log10(OVR_T0 / 256) Default: 0xF2 = 242 → –0.5 dBFS. |