ZHCSGE5A June 2017 – April 2020 ADC12DJ3200
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | TMSTP_LVPECL_EN | TMSTP_RECV_EN | |||||
| R/W-0000 00 | R/W-0 | R/W-0 | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-2 | RESERVED | R/W | 0000 00 | RESERVED |
| 1 | TMSTP_LVPECL_EN | R/W | 0 | When set, this bit activates the low-voltage PECL mode for the differential TMSTP± input. |
| 0 | TMSTP_RECV_EN | R/W | 0 | This bit enables the differential TMSTP± input. |