ZHCSGE5A June 2017 – April 2020 ADC12DJ3200
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OVR_T1 | |||||||
| R/W-1010 1011 | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | OVR_T1 | R/W | 1010 1011 | Overrange threshold 1. This parameter defines the absolute sample level that causes control bit 1 to be set. The detection level in dBFS (peak) is:
20log10(OVR_T1 / 256) Default: 0xAB = 171 → –3.5 dBFS. |