ZHCSEB0D September 2015 – July 2018 CC1310
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| ESR equivalent series resistanceSection 5.19.2 | 6 pF < CL ≤ 9 pF | 20 | 60 | Ω | |
| ESR equivalent series resistanceSection 5.19.2 | 5 pF < CL ≤ 6 pF | 80 | Ω | ||
| LM motional inductanceSection 5.19.2 | Relates to load capacitance
(CL in Farads) |
< 1.6 × 10–24 / CL 2 | H | ||
| CL crystal load capacitanceSection 5.19.2 | 5 | 9 | pF | ||
| Crystal frequencySection 5.19.2 | 24 | MHz | |||
| Start-up time | 150 | µs | |||