ZHCSEB0D September 2015 – July 2018 CC1310
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Current source programmable output range | 0.25 to 20 | µA | |||
| Resolution | 0.25 | µA | |||
| Current consumption(1) | Including current source at maximum programmable output | 23 | µA |