ZHCSEB0D September 2015 – July 2018 CC1310
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Icore | Core current
consumption |
Reset. RESET_N pin asserted or VDDS below power-on-reset threshold | 100 | nA |
Shutdown. No clocks running, no retention | 185 | |||
Standby. With RTC, CPU, RAM, and (partial) register retention. RCOSC_LF | 0.7 | µA | ||
Standby. With RTC, CPU, RAM, and (partial) register retention. XOSC_LF | 0.8 | |||
Idle. Supply Systems and RAM powered. | 570 | |||
Active. MCU running CoreMark at 48 MHz | 1.2 mA + 25.5 µA/MHz | |||
Active. MCU running CoreMark at 48 MHz | 2.5 | mA | ||
Active. MCU running CoreMark at 24 MHz | 1.9 | |||
Radio RX, 868 MHz | 5.5 | mA | ||
Radio TX, 10-dBm output power, (G)FSK, 868 MHz | 13.4 | mA | ||
Radio TX, OOK modulation, 10-dBm output power, AVG | 11.2 | mA | ||
Radio TX, boost mode (VDDR = 1.95 V), 14-dBm output power, (G)FSK, 868 MHz | 23.5 | mA | ||
Radio TX, OOK modulation, boost mode (VDDR = 1.95 V), 14-dBm, AVG | 14.8 | mA | ||
Radio TX, boost mode (VDDR = 1.95 V), 15-dBm output power, (G)FSK, measured on CC1310EM-7XD-4251, 433.92 MHz | 25.1 | mA | ||
Radio TX, 10-dBm output power, measured on CC1310EM-7XD-4251, 433.92 MHz | 13.2 | mA | ||
PERIPHERAL CURRENT CONSUMPTION(1)(2)(3) | ||||
Iperi | Peripheral power domain | Delta current with domain enabled | 20 | µA |
Serial power domain | Delta current with domain enabled | 13 | ||
RF core | Delta current with power domain enabled,
clock enabled, RF core idle |
237 | ||
µDMA | Delta current with clock enabled, module idle | 130 | ||
Timers | Delta current with clock enabled, module idle | 113 | ||
I2C | Delta current with clock enabled, module idle | 12 | ||
I2S | Delta current with clock enabled, module idle | 36 | ||
SSI | Delta current with clock enabled, module idle | 93 | ||
UART | Delta current with clock enabled, module idle | 164 |