TIDUEY0A November 2020 – December 2025
High-resolution PWM achieves high-accuracy feedback control. The high-resolution counter provides 150ps time step capability. For 250kHz switching frequency and 200MHz EPWMCLK, this approach provides approximately 14.7 bits of resolution. Table 2-1 shows PWM resolution at different switching frequencies.
| PWM FREQUENCY | REGULAR RESOLUTION (PWM) | HIGH-RESOLUTION PWM | ||
|---|---|---|---|---|
| 100MHz EPWMCLK | ||||
| (kHz) | BITS | % | BITS | % |
| 20 | 12.3 | 0.02 | 18.1 | 0 |
| 50 | 11 | 0.05 | 16.8 | 0.001 |
| 100 | 10 | 0.1 | 15.8 | 0.002 |
| 150 | 9.5 | 0.15 | 15.2 | 0.003 |
| 200 | 9 | 0.2 | 14.8 | 0.004 |
| 250 | 8.6 | 0.25 | 14.4 | 0.005 |