TIDUEY0A November   2020  – December 2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Li-ion Cell Formation Equipment
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 System Design Theory
      1. 2.2.1 Feedback Controller
      2. 2.2.2 DC/DC Start-Up
      3. 2.2.3 High-Resolution PWM Generation
      4. 2.2.4 Output Inductor and Capacitor Selection
      5. 2.2.5 Current and Voltage Feedback
    3. 2.3 Highlighted Products
      1. 2.3.1 TMS320F28P650DK
      2. 2.3.2 ADS9324
      3. 2.3.3 INA630
      4. 2.3.4 UCC27284
      5. 2.3.5 REF50E
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software
      1. 3.2.1 Opening the Project Inside Code Composer Studio
      2. 3.2.2 Project Structure
      3. 3.2.3 Software Flow Diagram
    3. 3.3 Test Setup
      1. 3.3.1 Hardware Setup to Test Bidirectional Power Flow
      2. 3.3.2 Hardware Setup to Tune the Current and Voltage Loop
      3. 3.3.3 Hardware Setup for Current and Voltage Calibration
      4. 3.3.4 Lab Variables Definitions
      5. 3.3.5 Test Procedure
        1. 3.3.5.1 Lab 1. Open-Loop Current Control Single Phase
          1. 3.3.5.1.1 Setting Software Options for Lab 1
          2. 3.3.5.1.2 Building and Loading the Project and Setting up Debug Environment
          3. 3.3.5.1.3 Running the Code
        2. 3.3.5.2 Lab 2. Closed Loop Current Control Single Channel
          1. 3.3.5.2.1 Setting Software Options for Lab 2
          2. 3.3.5.2.2 Building and Loading the Project and Setting up Debug Environment
          3. 3.3.5.2.3 Run the Code
        3. 3.3.5.3 Lab 3. Open Loop Voltage Control Single Channel
          1. 3.3.5.3.1 Setting Software Options for Lab 3
          2. 3.3.5.3.2 Building and Loading the Project and Setting up Debug Environment
          3. 3.3.5.3.3 Running the Code
        4. 3.3.5.4 Lab 4. Closed Loop Current and Voltage Control Single Channel
          1. 3.3.5.4.1 Setting Software Options for Lab 4
          2. 3.3.5.4.2 Building and Loading the Project and Setting up Debug Environment
          3. 3.3.5.4.3 Running the Code
        5. 3.3.5.5 Lab 5. Closed Loop Current and Voltage Control Four Channels
          1. 3.3.5.5.1 Setting Software Options for Lab 5
          2. 3.3.5.5.2 Building and Loading the Project and Setting up Debug Environment
          3. 3.3.5.5.3 Running the Code
        6. 3.3.5.6 Calibration
    4. 3.4 Test Results
      1. 3.4.1 Current Load Regulation
      2. 3.4.2 Voltage Load Regulation
      3. 3.4.3 Current Linearity Test
      4. 3.4.4 Voltage Loop Linearity Test
      5. 3.4.5 Bidirectional Current Switching Time
      6. 3.4.6 Current Step Response
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author
  12. 6Revision History

Feedback Controller

Figure 2-2 shows the software implementation of current and voltage control loops. Voltage loop is cascaded to the current to achieve both constant-current and constant-voltage in charging and discharging modes. When the battery voltage is far away from the constant-voltage setting (VSET), the voltage loop gets saturated to constant current setting (ISET). When battery voltage reaches close to VSET, the voltage loop is closed, and ISET is reduced to make sure the battery voltage does not exceed the VSET limit. The controller works in both charge and discharge modes. In the charge mode, VSET limits the maximum battery voltage, thus stops the charging. While in the discharge mode, VSET limits the minimum battery voltage which stops the discharging.

TIDA-010086 CCCV Feedback
                    Controller Figure 2-2 CCCV Feedback Controller