TIDUEY0A November 2020 – December 2025
The voltage loop calibration occurs under no-load conditions. The black curve in Figure 3-36 shows voltage control linearity under no-load conditions, and the red curve presents voltage accuracy under 10A load conditions. Testing proves that voltage loop regulation error remains below ±0.01% under different output load conditions.