TIDUEY0A November 2020 – December 2025
| PARAMETER | SPECIFICATIONS |
|---|---|
| Low-voltage port – Battery port | 50 mV to 5V |
| High-voltage port– Bus voltage | 12 V to 15 V |
| Switching frequency | 250kHz |
| Maximum DC current per channel, bidirectional | 10 A |
| Current control accuracy | ±0.02% FSR |
| Voltage control accuracy | ±0.02% FSR |
| Current transient time | < 100 μs |
| Power stage and mode of operation | Synchronous buck converter, CCM mode |