TIDUEY0A November 2020 – December 2025
The REF50xxE is a family of low-noise, low-drift, very high precision voltage references. It achieve excellent temperature drift (2.5ppm/°C) and high accuracy (0.025%) using proprietary design techniques. Combined with very low flicker noise (0.5μVPP/V), make the REF50xxE an excellent choice for use in high-precision data acquisition systems.