TIDUEY0A November 2020 – December 2025
Figure 3-9 shows the setup to test the bidirectional power. The input DC power supply operates at 12 V to 15 V as input bus voltage. The electronic load (e-load) provides discharging mode when the input power source cannot support bidirectional current flow. On the battery side, the system connects to a lab power supply and an e-load to simulate charging or discharging a battery cell.