SWRU585 November   2021 IWR6843

 

  1.   Trademarks
  2. 1Getting Started
    1. 1.1 Key Features
    2. 1.2 Kit Contents
    3. 1.3 mmWave Out of Box Demo
  3. 2Hardware
    1. 2.1 Block Diagram
  4. 3PCB Storage and Handling Recommendations
    1. 3.1 PCB Storage and Handling Recommendations
    2. 3.2 Higher Power Demanding Applications
  5. 4IWR6843LEVM Antenna
    1. 4.1 Transmitter and Receiver Virtual Array
  6. 5Hardware Details
    1. 5.1  Switch Settings
    2. 5.2  LEDs
    3. 5.3  Connectors
    4. 5.4  USB Connector
    5. 5.5  DCA1000 HD Connector
    6. 5.6  MMWAVEICBOOST HD Connector
    7. 5.7  CANFD Connector
    8. 5.8  I2C Connections
    9. 5.9  EEPROM
    10. 5.10 Default I2C Address
    11. 5.11 Modular Mode
    12. 5.12 Flashing the Board
    13. 5.13 DCA1000EVM Mode
    14. 5.14 MMWAVEICBOOST Mode
    15. 5.15 Raw ADC Data Capture Using MMWAVEICBOOST and DCA1000 EVMs
    16. 5.16 Muxing Scheme
  7. 6Software, Development Tools, and Example Code
  8. 7TI E2E Community
  9. 8References

USB Connector

The USB connector provides a 5-V supply input to power the device; additionally, the PC interface is brought out on this connector:

  • UART for flashing the onboard serial flash, downloading FW through Radar Studio, and getting application data sent through the UART
  • MSS logger UART (can be used to get MSS code logs on the PC)
GUID-20211109-SS0I-RWNP-CGVX-6QWH1P7NQVLZ-low.jpg Figure 5-2 USB Connector (J5)