SWRU585 November   2021

 

  1.   Trademarks
  2. 1Getting Started
    1. 1.1 Key Features
    2. 1.2 Kit Contents
    3. 1.3 mmWave Out of Box Demo
  3. 2Hardware
    1. 2.1 Block Diagram
  4. 3PCB Storage and Handling Recommendations
    1. 3.1 PCB Storage and Handling Recommendations
    2. 3.2 Higher Power Demanding Applications
  5. 4IWR6843LEVM Antenna
    1. 4.1 Transmitter and Receiver Virtual Array
  6. 5Hardware Details
    1. 5.1  Switch Settings
    2. 5.2  LEDs
    3. 5.3  Connectors
    4. 5.4  USB Connector
    5. 5.5  DCA1000 HD Connector
    6. 5.6  MMWAVEICBOOST HD Connector
    7. 5.7  CANFD Connector
    8. 5.8  I2C Connections
    9. 5.9  EEPROM
    10. 5.10 Default I2C Address
    11. 5.11 Modular Mode
    12. 5.12 Flashing the Board
    13. 5.13 DCA1000EVM Mode
    14. 5.14 MMWAVEICBOOST Mode
    15. 5.15 Raw ADC Data Capture Using MMWAVEICBOOST and DCA1000 EVMs
    16. 5.16 Muxing Scheme
  7. 6Software, Development Tools, and Example Code
  8. 7TI E2E Community
  9. 8References

Switch Settings

Figure 5-1 shows the part designators and positions of the switches on the IWR6843LEVM.

GUID-20211109-SS0I-LXJC-HCBL-SP4HNDHW1SDG-low.jpg Figure 5-1 Part Designators and Positions of the Switches on the IWR6843LEVM
Table 5-1 Switches, Buttons and Muxes
Reference Designator Switch On Switch Off
S1.1 SOP2 pulled up SOP2 pulled down
S1.2 SOP1 pulled up SOP1 pulled down
S1.3 SOP0 pulled up SOP0 pulled down
S1.4 Muxes to CAN connector J3, J4 Muxes to serial peripheral interface (SPI) on 60 pin connector, J1, J6
S1.5 Muxes USER UART to 60 pin header J1 Muxes USER UART to USB connector J5
S1.6 - -
S2 Reset switch
S3 GPIO1 toggle switch