SWRU581 March   2021 CC2564C , CC2564MODA , CC2564MODN , WL1831

 

  1.   Trademarks
  2. Introduction
  3. Bluetopia
  4. Bluetopia Platform Manager (BluetopiaPM)
  5. Hardware Requirements
  6. Software Requirements
  7. Stack Supported Features
  8. TI BluetopiaPM Stack Linux Architecture
  9. Installing Bluetopia Platform Manager
  10. BluetopiaPM Architecture
    1. 9.1 Installation Directory Structure
    2. 9.2 BluetopiaPM Structure
  11. 10The BluetopiaPM Server – Pairing Mode
  12. 11Platform Integration
    1. 11.1 Build BluetopiaPM
      1. 11.1.1 Modification of the PM Build Environment
  13. 12Adding BluetopiaPM to the SD Card
    1. 12.1 Sample Applications
    2. 12.2 Gstreamer Plugin
    3. 12.3 VNET Plugin
      1. 12.3.1 Voice Over BLE Python Script
    4. 12.4 Init-scripts
    5. 12.5 Bluetooth Hardware Configuration Script
  14. 13Terminal Connection
  15. 14Running a Sample Application
  16. 15BluetopiaPM Samples
  17.   A C256X EVM Modifications for COM8 Connector
  18.   B Bluetopia Build Log for Reference
  19.   C Sample Run
  20.   D Using the CC256x Service Pack With Linux (TI-BT-4-2-STACK-LINUX-ADDON)

Gstreamer Plugin

  • BluetopiaPM include a GStreamer Plugin that should be copied to the target rootfs, the GStreamer is being used in Audio (AUD) Demo application:
sudo cp <INSTALLATION_DIR>/BluetopiaPM/lib/libgstss1bluetooth.so [target-root]/usr/lib/gstreamer-1.0/