SWRU581 March   2021 CC2564C , CC2564MODA , CC2564MODN , WL1831

 

  1.   Trademarks
  2. 1 Introduction
  3. 2 Bluetopia
  4. 3 Bluetopia Platform Manager (BluetopiaPM)
  5. 4 Hardware Requirements
  6. 5 Software Requirements
  7. 6 Stack Supported Features
  8. 7 TI BluetopiaPM Stack Linux Architecture
  9. 8 Installing Bluetopia Platform Manager
  10. 9 BluetopiaPM Architecture
    1. 9.1 Installation Directory Structure
    2. 9.2 BluetopiaPM Structure
  11. 10The BluetopiaPM Server – Pairing Mode
  12. 11Platform Integration
    1. 11.1 Build BluetopiaPM
      1. 11.1.1 Modification of the PM Build Environment
  13. 12Adding BluetopiaPM to the SD Card
    1. 12.1 Sample Applications
    2. 12.2 Gstreamer Plugin
    3. 12.3 VNET Plugin
      1. 12.3.1 Voice Over BLE Python Script
    4. 12.4 Init-scripts
    5. 12.5 Bluetooth Hardware Configuration Script
  14. 13Terminal Connection
  15. 14Running a Sample Application
  16. 15BluetopiaPM Samples
  17.   A C256X EVM Modifications for COM8 Connector
  18.   B Bluetopia Build Log for Reference
  19.   C Sample Run
  20.   D Using the CC256x Service Pack With Linux (TI-BT-4-2-STACK-LINUX-ADDON)

Running a Sample Application

Now that you have installed Platform Manager to your host platform and copied relevant binaries (for this example at least SS1BTPM and LinuxSPPM should be copied) and init-scripts to your target, let's demonstrate running a Platform Manager application. The following should be done on the target (using USB or Ethernet connection):

# cd /home/root/BluetopiaPM/bin
# ./SS1BTPM &
# ./LinuxSPPM

You should now see LinuxSPPM's menu displayed in the terminal. Now let's try to initialize the BluetopiaPM Server in LinuxSPPM and turn on the Bluetooth Controller.

SPPM>Initialize 1
SPPM>SetDevicePower 1

If all went well you should see a "Device Powered On" message in the terminal. Congratulations, you have just run your first Platform Manager application! For more detailed information on using the LinuxSPPM Demo and for other Demo Guides,see the Bluetopia Platform Manager Demo Guide (located where?). The basics of Bluetopia Platform Manager's sample applications are discussed in the next section.