SWRU581 March   2021 CC2564C , CC2564MODA , CC2564MODN , WL1831

 

  1.   Trademarks
  2. 1 Introduction
  3. 2 Bluetopia
  4. 3 Bluetopia Platform Manager (BluetopiaPM)
  5. 4 Hardware Requirements
  6. 5 Software Requirements
  7. 6 Stack Supported Features
  8. 7 TI BluetopiaPM Stack Linux Architecture
  9. 8 Installing Bluetopia Platform Manager
  10. 9 BluetopiaPM Architecture
    1. 9.1 Installation Directory Structure
    2. 9.2 BluetopiaPM Structure
  11. 10The BluetopiaPM Server – Pairing Mode
  12. 11Platform Integration
    1. 11.1 Build BluetopiaPM
      1. 11.1.1 Modification of the PM Build Environment
  13. 12Adding BluetopiaPM to the SD Card
    1. 12.1 Sample Applications
    2. 12.2 Gstreamer Plugin
    3. 12.3 VNET Plugin
      1. 12.3.1 Voice Over BLE Python Script
    4. 12.4 Init-scripts
    5. 12.5 Bluetooth Hardware Configuration Script
  14. 13Terminal Connection
  15. 14Running a Sample Application
  16. 15BluetopiaPM Samples
  17.   A C256X EVM Modifications for COM8 Connector
  18.   B Bluetopia Build Log for Reference
  19.   C Sample Run
  20.   D Using the CC256x Service Pack With Linux (TI-BT-4-2-STACK-LINUX-ADDON)

Bluetopia Platform Manager (BluetopiaPM)

Bluetopia Platform Manager (BluetopiaPM) is a service that allows multiple applications to access the Bluetooth link concurrently. This allows developers to create multiple independent applications that each use the Bluetooth link. Take for example a Head Set running Linux that uses the Hands-Free Profile and also supports Advanced Audio Distribution Profile (A2DP) Sink audio playback. Using Bluetopia a development team would have to write one application that handles both Hands-Free Events and A2DP Events. With BluetopiaPM the team could write two independent applications: one to handle Hands-Free Events and one to handle A2DP Events.

BluetopiaPM also provides features that simplify the management of device connections:

  • It stores pairing and link key information for each device connection in persistent memory.
  • It automatically caches discovered device information such as the device name and class of the device.
  • It automatically caches remote device service discovery information for quick access to a device's services without having to retrieve them again from the remote device.

A convenient API is provided to access cached device information.

TI Bluetooth Stack (based on Bluetopia) is provided for WL18xx and CC256x devices. It is composed of Bluetooth protocol stack, Bluetooth profiles stack and Platform Manager.