SWRU372C June   2014  – March 2020 CC3200

 

  1.   CC3200 SimpleLink™ Wi-Fi® and Internet of Things Solution With MCU LaunchPad™ Hardware
    1. 1 Introduction
      1. 1.1 CC3200 LaunchPad Development Kit
      2. 1.2 Key Features
      3. 1.3 What's Included
        1. 1.3.1 Kit Contents
      4. 1.4 FCC/IC Regulatory Compliance
      5.      Trademarks
    2. 2 Hardware Description
      1. 2.1 Block Diagram
      2. 2.2 Hardware Features
      3. 2.3 Connecting a BoosterPack Plug-in Module
      4. 2.4 Jumpers, Switches, and LEDs
        1. 2.4.1 JTAG Headers
        2. 2.4.2 I2C Connections
          1. 2.4.2.1 Jumper Settings
          2. 2.4.2.2 Default I2C Address
        3. 2.4.3 Power Connections
        4. 2.4.4 UART Signals
        5. 2.4.5 Sense on Power
        6. 2.4.6 Other Miscellaneous
        7. 2.4.7 Push Buttons and LEDs
        8. 2.4.8 2x20 Pin Connector Assignment
      5. 2.5 Power
        1. 2.5.1 USB Power
        2. 2.5.2 Battery Power (2 × 1.5 V)
        3. 2.5.3 BoosterPack Module Power Supply
      6. 2.6 Measure CC3200 Current Draw
        1. 2.6.1 Measuring Low Power (<1 mA)
        2. 2.6.2 Measuring Active Power
      7. 2.7 RF Connections
        1. 2.7.1 Radiated Testing (AP connection)
      8. 2.8 Design Files
        1. 2.8.1 Hardware
        2. 2.8.2 Revision History
        3. 2.8.3 Software
    3. 3 Software Examples
      1. 3.1 Development Environment Requirements
        1. 3.1.1 CCS
        2. 3.1.2 IAR
    4. 4 Additional Resources
      1. 4.1 LaunchPad Kit Wiki
      2. 4.2 Information on the CC3200
      3. 4.3 Download a Development Environment
      4. 4.4 The CC3200 Code Examples
      5. 4.5 CC3200 Application Notes
      6. 4.6 Support Resources
    5. 5 Known Limitations
      1. 5.1 Hardware Limitations
        1. 5.1.1 Floating IO (All Revisions)
        2. 5.1.2 Board Modification for LPDS Mode
        3. 5.1.3 Floating S-Flash Lines (Rev 3.2 and Earlier)
  2.   Revision History

Support Resources

TI E2E™ support forums are an engineer's go-to source for fast, verified answers and design help — straight from the experts. Search existing answers or ask your own question to get the quick design help you need.

Linked content is provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.