SWRU372C June 2014 – March 2020 CC3200
Reference | Usage | Comments | |
---|---|---|---|
SW1 | RESET | This is used to RESET the CC3200 device. This signal is also output on the 20-pin connector to RESET any external BoosterPack module which may be stacked. | |
SW2 | GPIO_22 | When pushed, the GPIO_22 is pulled to VCC. | |
SW3 | GPIO_13 | When pushed, the GPIO_13 is pulled to VCC. |
Reference | Colo4 | Usage | Comments | |
---|---|---|---|---|
D1 | Yellow | nRESET | This LED indicates the state of nRESET pin. If this LED is glowing, the device is functional. | |
D2 | Green | Debug | This LED glows whenever debugging is enabled over the JTAG. | |
D4 | RED | Power | Indicates when the 3.3-V power is supplied to the board. | |
D5 | GREEN | GPIO_11 (1) | Glows when the GPIO is logic-1 | |
D6 | YELLOW | GPIO_10 (1) | Glows when the GPIO is logic-1 | |
D7 | RED | GPIO_09 | Glows when the GPIO is logic-1 |