SWRU372C June   2014  – March 2020 CC3200

 

  1.   CC3200 SimpleLink™ Wi-Fi® and Internet of Things Solution With MCU LaunchPad™ Hardware
    1. 1 Introduction
      1. 1.1 CC3200 LaunchPad Development Kit
      2. 1.2 Key Features
      3. 1.3 What's Included
        1. 1.3.1 Kit Contents
      4. 1.4 FCC/IC Regulatory Compliance
      5.      Trademarks
    2. 2 Hardware Description
      1. 2.1 Block Diagram
      2. 2.2 Hardware Features
      3. 2.3 Connecting a BoosterPack Plug-in Module
      4. 2.4 Jumpers, Switches, and LEDs
        1. 2.4.1 JTAG Headers
        2. 2.4.2 I2C Connections
          1. 2.4.2.1 Jumper Settings
          2. 2.4.2.2 Default I2C Address
        3. 2.4.3 Power Connections
        4. 2.4.4 UART Signals
        5. 2.4.5 Sense on Power
        6. 2.4.6 Other Miscellaneous
        7. 2.4.7 Push Buttons and LEDs
        8. 2.4.8 2x20 Pin Connector Assignment
      5. 2.5 Power
        1. 2.5.1 USB Power
        2. 2.5.2 Battery Power (2 × 1.5 V)
        3. 2.5.3 BoosterPack Module Power Supply
      6. 2.6 Measure CC3200 Current Draw
        1. 2.6.1 Measuring Low Power (<1 mA)
        2. 2.6.2 Measuring Active Power
      7. 2.7 RF Connections
        1. 2.7.1 Radiated Testing (AP connection)
      8. 2.8 Design Files
        1. 2.8.1 Hardware
        2. 2.8.2 Revision History
        3. 2.8.3 Software
    3. 3 Software Examples
      1. 3.1 Development Environment Requirements
        1. 3.1.1 CCS
        2. 3.1.2 IAR
    4. 4 Additional Resources
      1. 4.1 LaunchPad Kit Wiki
      2. 4.2 Information on the CC3200
      3. 4.3 Download a Development Environment
      4. 4.4 The CC3200 Code Examples
      5. 4.5 CC3200 Application Notes
      6. 4.6 Support Resources
    5. 5 Known Limitations
      1. 5.1 Hardware Limitations
        1. 5.1.1 Floating IO (All Revisions)
        2. 5.1.2 Board Modification for LPDS Mode
        3. 5.1.3 Floating S-Flash Lines (Rev 3.2 and Earlier)
  2.   Revision History

Floating S-Flash Lines (Rev 3.2 and Earlier)

The SPI lines routed from the CC3200 to the on-board serial flash are not pulled up or down using resistors on the board. When the device enters hibernate state, these pins can be floating, and high currents can be drawn by the serial flash.