SWRU372C June   2014  – March 2020 CC3200

 

  1.   CC3200 SimpleLink™ Wi-Fi® and Internet of Things Solution With MCU LaunchPad™ Hardware
    1. 1 Introduction
      1. 1.1 CC3200 LaunchPad Development Kit
      2. 1.2 Key Features
      3. 1.3 What's Included
        1. 1.3.1 Kit Contents
      4. 1.4 FCC/IC Regulatory Compliance
      5.      Trademarks
    2. 2 Hardware Description
      1. 2.1 Block Diagram
      2. 2.2 Hardware Features
      3. 2.3 Connecting a BoosterPack Plug-in Module
      4. 2.4 Jumpers, Switches, and LEDs
        1. 2.4.1 JTAG Headers
        2. 2.4.2 I2C Connections
          1. 2.4.2.1 Jumper Settings
          2. 2.4.2.2 Default I2C Address
        3. 2.4.3 Power Connections
        4. 2.4.4 UART Signals
        5. 2.4.5 Sense on Power
        6. 2.4.6 Other Miscellaneous
        7. 2.4.7 Push Buttons and LEDs
        8. 2.4.8 2x20 Pin Connector Assignment
      5. 2.5 Power
        1. 2.5.1 USB Power
        2. 2.5.2 Battery Power (2 × 1.5 V)
        3. 2.5.3 BoosterPack Module Power Supply
      6. 2.6 Measure CC3200 Current Draw
        1. 2.6.1 Measuring Low Power (<1 mA)
        2. 2.6.2 Measuring Active Power
      7. 2.7 RF Connections
        1. 2.7.1 Radiated Testing (AP connection)
      8. 2.8 Design Files
        1. 2.8.1 Hardware
        2. 2.8.2 Revision History
        3. 2.8.3 Software
    3. 3 Software Examples
      1. 3.1 Development Environment Requirements
        1. 3.1.1 CCS
        2. 3.1.2 IAR
    4. 4 Additional Resources
      1. 4.1 LaunchPad Kit Wiki
      2. 4.2 Information on the CC3200
      3. 4.3 Download a Development Environment
      4. 4.4 The CC3200 Code Examples
      5. 4.5 CC3200 Application Notes
      6. 4.6 Support Resources
    5. 5 Known Limitations
      1. 5.1 Hardware Limitations
        1. 5.1.1 Floating IO (All Revisions)
        2. 5.1.2 Board Modification for LPDS Mode
        3. 5.1.3 Floating S-Flash Lines (Rev 3.2 and Earlier)
  2.   Revision History

JTAG Headers

The headers are provided on the board to isolate the CC3200 device from the mounted FTDI JTAG emulator. These jumpers are shorted by default when the board is shipped from TI. To connect an external emulator, remove these jumpers and place the external emulator on the pins closer to the CC3200 device. When a battery is used, disconnect all the JTAG headers to prevent any reverse leakage current.

Figure 4. JTAG HeadersJTAG_headers_swru372.gif

Table 1. JTAG Headers

Reference Usage Comments
J8 (TCK) (1) JTAG Short: Routes the on-board emulator to the CC3200
J9 (TMS) (1)
J10 (TDI) Open: Isolate the on-board emulator from the CC3200.
J11(TDO)
For the SWD mode, only TCK and TMS must be shorted to the CC3200.