SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5 , CC2340R5-Q1 , CC2340R5MODA
Internal clocks and interrupts can be brought out to I/O pins through the digital test bus (DTB). For more information on configuring the DTB for clock or interrupt signals see Chapter 6 and Chapter 4.
| SVTSEL | Module |
|---|---|
| 0 | Disabled |
| 1 | Internal Use Only |
| 2 | Internal Use Only |
| 3 | Internal Use Only |
| 4 | Internal Use Only |
| 5 | Internal Use Only |
| 6 | Internal Use Only |
| 7 | Internal Use Only |
| 8 | Internal Use Only |
| 9 | Internal Use Only |
| 10 | Internal Use Only |
| 11 | Internal Use Only |
| 12 | Internal Use Only |
| 13 | Internal Use Only |
| 14 | EVTSVT |
| 15 | Internal Use Only |
| 16 | Internal Use Only |
| 17 | Internal Use Only |
| 18 | Internal Use Only |
| ULLSEL | Module |
|---|---|
| 0 | SVT/MCU DTB |
| 1 | CKMD |
| 2 | EVTULL |
| 3 | Internal Use Only |
| 4 | Internal Use Only |
| 5 | Internal Use Only |
| 6 | Internal Use Only |
| 7 | Internal Use Only |
| 8 | Internal Use Only |
| 9 | Internal Use Only |