SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5 , CC2340R5-Q1 , CC2340R5MODA
There are eight data output signals from the device radio named LRFDn where n is from 0 to 7. After selecting the IOC function for these signals, configure the LRFDDBELL registers GPOSEL0 or GPOSEL1 to select the source for those signals. See Chapter 22 for more information.
For example: