SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5 , CC2340R5-Q1 , CC2340R5MODA
The CC23xx device integrates an AES-128 cryptography hardware accelerator which reduces code footprint and execution time for cryptographic operations. The AES accelerator also has the benefit of consuming less power and improves availability and responsiveness of the system because the cryptography operations run in a background hardware thread. The AES hardware accelerators supports the following block cipher modes and message authentication codes:
Together with a large selection of open-source cryptography libraries provided with the Software Development Kit (SDK), this allows secure and future proof IoT applications to be easily built on top of the platform.
The CC23xx device supports Random Number Generation (RNG) using on-chip analog noise as the non-deterministic noise source for the purpose of generating a seed for a cryptographically secure counter deterministic random bit generator (CTR-DRBG) that in turn is used to generate random numbers for keys, initialization vectors (IVs), and other random number requirements. Hardware supports acceleration of AES CTR-DRBG.