SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5 , CC2340R5-Q1 , CC2340R5MODA
Below is an overview of the main ROM functionality. For more details on ROM functions available, see the DriverLib documentation in the CC23xx SDK. For ROM size information, see the device-specific data sheet.
The ROM supports a serial bootloader with a SPI or UART interface. For applications that require in-production or in-field programmability, the royalty-free bootloader acts as an application loader and supports firmware updates over a serial bootloader interface. The bootloader either executes automatically if no valid image has been written to the flash, or the bootloader can be started through a configurable GPIO. The bootloader cannot be called from application code. For more information on the bootloader, see Chapter 8.