SWAU085F July   2011  – January 2022

 

  1.   Trademarks
  2.   Revision History
  3. 1Requirements
    1. 1.1 System Requirements
    2. 1.2 Configuration Requirements
  4. 2Installation
  5. 3Modes of Operation
    1. 3.1 Serial Port Mode
    2. 3.2 USB Over Android Debug Bridge (ADB) Mode
    3. 3.3 Operational Mode
  6. 4Connection and Firmware Download
    1. 4.1 Register Reads and Writes
    2. 4.2 Power Mode Menu
      1. 4.2.1 Awake Mode
      2. 4.2.2 Listen Mode
      3. 4.2.3 ELP Mode
      4. 4.2.4 Gating Mode
    3. 4.3 Antenna Mode Menu
      1. 4.3.1 Supported Antenna Configuration
      2. 4.3.2 5-GHz Diversity (WL1837MOD and WL1807MOD Only)
  7. 5RX Tab
    1. 5.1 RX Statistics Area
    2. 5.2 Sensitivity Measurements
      1. 5.2.1 Sensitivity Testing Procedure
  8. 6TX Tab
    1. 6.1 TX Packets Section
    2. 6.2 TX Tab Overall Output Power Area
    3. 6.3 TX Tab Tones Area
    4. 6.4 TX Duty Cycle Configuration
    5. 6.5 Output Power Test on the WiLink 8 Device
      1. 6.5.1 TX Testing Procedure
  9. 7Terms and Abbreviations

5-GHz Diversity (WL1837MOD and WL1807MOD Only)

Antenna selection is controlled by the WLAN IP internal antenna diversity algorithm, based on the link quality of each antenna.

To test the mechanism:

  1. After downloading the firmware, set the 5-GHz channel.
  2. In the Antenna Mode area of the main working window, select Ant 1 or Ant 2 (see Figure 4-7) from the 5GHz Diversity drop-down menu.
  3. Perform a channel tune calibration by setting the same channel number or selecting the 20M or 40M Channel BW button.

For example:

  1. Select channel 5200 MHz.
  2. Select Ant1 in the 5-GHz Diversity area.
  3. Select channel 5200 MHz.