SWAU085F July   2011  – January 2022

 

  1.   Trademarks
  2.   Revision History
  3. 1Requirements
    1. 1.1 System Requirements
    2. 1.2 Configuration Requirements
  4. 2Installation
  5. 3Modes of Operation
    1. 3.1 Serial Port Mode
    2. 3.2 USB Over Android Debug Bridge (ADB) Mode
    3. 3.3 Operational Mode
  6. 4Connection and Firmware Download
    1. 4.1 Register Reads and Writes
    2. 4.2 Power Mode Menu
      1. 4.2.1 Awake Mode
      2. 4.2.2 Listen Mode
      3. 4.2.3 ELP Mode
      4. 4.2.4 Gating Mode
    3. 4.3 Antenna Mode Menu
      1. 4.3.1 Supported Antenna Configuration
      2. 4.3.2 5-GHz Diversity (WL1837MOD and WL1807MOD Only)
  7. 5RX Tab
    1. 5.1 RX Statistics Area
    2. 5.2 Sensitivity Measurements
      1. 5.2.1 Sensitivity Testing Procedure
  8. 6TX Tab
    1. 6.1 TX Packets Section
    2. 6.2 TX Tab Overall Output Power Area
    3. 6.3 TX Tab Tones Area
    4. 6.4 TX Duty Cycle Configuration
    5. 6.5 Output Power Test on the WiLink 8 Device
      1. 6.5.1 TX Testing Procedure
  9. 7Terms and Abbreviations

TX Packets Section

Table 6-1 describes the TX parameters.

Table 6-1 TX Parameters
Parameter Description
Mode Single/Series: The number of packets to broadcast is set by the Amount parameter.
Continuous: Packets are broadcast continuously while transmission is ongoing (Start TX packet is pressed).
Rate 802.11b: 1M and 2M DSSS, 5.5 and 11M CCK
802.11a/g: 6M, 9M, 12M, 18M, 24M, 36M, 48M, 54M OFDM
802.11n: MCS0-15
Type Not used
Size Minimum: 24 bytes
Maximum: 4065 bytes
Amount Available values: 1 to 10,000 packets
Delay Delay between packets:
Minimum: 220 µs
Maximum: 1000000 µs
Preamble Short/long: (802.11b rates, except 1M DSSS – only long Preamble allowed)
OFDM (802.11a/g rates)
Mixed-mode/Greenfield (802.11n rates)
SGI SGI: Short guard interval (only for 11n)
Checked: Short guard interval
Unchecked: Long guard interval
Source/Destination MAC Address Set as 6 bytes in format: xx:xx:xx:xx:xx:xx