SPRUIY5A February 2021 – July 2021 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Placement of the SoC and some of the components or connectors is also dictated by some of the highest performance interfaces. Additionally, due to the PCB losses at multi-gigabit rates, there are routing distance limits that may also limit component placement.